JAJSDV1A June 2017 – September 2017 TPD4E02B04-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Electrical fast transient | IEC 61000-4-5 (5/50 ns) at 25°C | 80 | A | |
Peak pulse | IEC 61000-4-5 power (tp - 8/20 µs) at 25°C | 17 | W | |
IEC 61000-4-5 Ccurrent (tp - 8/20 µs) at 25°C | 2 | A | ||
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 155 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2500 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | IEC 61000-4-2 contact discharge | ±12000 | V |
IEC 61000-4-2 air-gap discharge | ±15000 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | ISO 10605 330 pF, 330 Ω, IO | Contact discharge | ±10000 | V |
Air-gap discharge | ±10000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIO | Input pin voltage | –3.6 | 3.6 | V |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPD4E02B04-Q1 | UNIT | |
---|---|---|---|
DQA (USON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 348.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 214.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 270.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 81.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 270.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 10 nA | –3.6 | 3.6 | V | |
VBRF | Breakdown voltage, any IO pin to GND(1) | IIO = 1 mA, TA = 25°C | 5.5 | 6.4 | 7.5 | V |
VBRR | Breakdown voltage, GND to any IO pin(1) | IIO = 1 mA, TA = 25°C | –5.5 | –6.4 | –7.5 | V |
VHOLD | Holding voltage(2) | IIO = 1 mA | 5.8 | V | ||
VCLAMP | Clamping voltage | IPP = 1 A, TLP, from IO to GND | 6.6 | V | ||
IPP = 5 A, TLP, from IO to GND | 8.8 | |||||
IPP = 1 A, TLP, from GND to IO | 6.6 | |||||
IPP = 5 A, TLP, from GND to IO | 8.8 | |||||
ILEAK | Leakage current, any IO to GND | VIO = ±2.5 V | 10 | nA | ||
RDYN | Dynamic resistance | IO to GND | 0.47 | Ω | ||
GND to IO | 0.47 | |||||
CL | Line capacitance | VIO = 0 V, f = 1 MHz, IO to GND, TA = 25°C | 0.25 | 0.33 | pF | |
ΔCL | Variation of line capacitance | Delta of capacitance between any two IO pins, VIO = 0 V, f = 1 MHz, TA = 25°C, GND = 0 V | 0.01 | 0.07 | pF | |
CCROSS | Channel to channel capacitance | Capacitance from one IO to another, VIO = 0 V, f = 1 MHz, GND = 0 V | 0.13 | 0.16 | pF |