SLVSCK3C May   2014  – February 2017 TPD4E6B06
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 IEC 61000-4-2 Level 2 ESD Protection
      2. 7.3.2 IEC 61000-4-5 Surge Protection
      3. 7.3.3 IO Capacitance
      4. 7.3.4 RDYN
      5. 7.3.5 DC Breakdown Voltage
      6. 7.3.6 Ultra-Low Leakage Current
      7. 7.3.7 Clamping Voltage
      8. 7.3.8 Industrial Temperature Range
      9. 7.3.9 Space Saving DPW Package
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
        1. 8.2.2.1 Signal Range
        2. 8.2.2.2 Operating Frequency
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Features

  • IEC 61000-4-2 Level 4
    • ±15-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-5 (Surge): 3 A (8/20 µs)
  • IO Capacitance: 4.8 pF (Typical)
  • RDYN: 0.75 Ω (Typical)
  • DC Breakdown Voltage: ±6 V (Minimum)
  • Ultra Low Leakage Current: 100 nA (Maximum)
  • Clamping Voltage: 10 V (Maximum at IPP = 1 A)
  • Industrial Temperature Range: –40°C to +125°C
  • Space Saving DPW Package (0.8 mm × 0.8 mm)

Applications

  • Audio Lines
    • Microphone
    • Earphone
    • Speakerphone
  • SD Interface
  • SIM Interface
  • Mobile Keyboard or Other Buttons
  • Cell Phones
  • eBook
  • Portable Media Players
  • Digital Camera
  • Tablet PC
  • Wearables

Description

The TPD4E6B06 is a four channel electrostatic discharge (ESD) protection device in an ultra small DPW package. It is the industry’s smallest 4-channel transient voltage suppressor (TVS) diode with a 0.48-mm pitch. This larger pitch helps save on printed-circuit board (PCB) manufacturing costs. The device provides IEC61000-4-2 compliance up to 15-kV contact discharge. It has an ESD clamp circuit with back-to-back diodes for bipolar-bidirectional signal support. The 4.8-pF (typical) line capacitance is suitable for a wide range of applications supporting data rates up to 700 MHz.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPD4E6B06 X2SON (4) 0.80 mm × 0.80 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.


Simplified Schematic

TPD4E6B06 pg1_img2_slvsck3.gif

Pinout

TPD4E6B06 po_slvsck3.gif