JAJSEO2B September 2017 – December 2021 TPS22917
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TJ | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
INPUT SUPPLY(VIN) | |||||||||
IQ,VIN | VIN Quiescent current | Enabled, VOUT = Open | –40°C to +85°C | 0.5 | 1.0 | µA | |||
–40°C to +125°C | 1.2 | µA | |||||||
ISD,VIN | VIN Shutdown current | Disabled, VOUT = GND (TPS22917) | –40°C to +85°C | 10 | 100 | nA | |||
–40°C to +105°C | 250 | nA | |||||||
Disabled, VOUT = GND (TPS22917L) | –40°C to +85°C | 175 | 300 | nA | |||||
–40°C to +105°C | 400 | nA | |||||||
ON-RESISTANCE(RON) | |||||||||
RON | ON-Resistance | IOUT = 200 mA | VIN = 5 V | 25°C | 80 | 100 | mΩ | ||
–40°C to +85°C | 120 | ||||||||
–40°C to +105°C | 130 | ||||||||
–40°C to +125°C | 140 | ||||||||
VIN = 3.6 V | 25°C | 90 | 110 | ||||||
–40°C to +85°C | 140 | ||||||||
–40°C to +105°C | 150 | ||||||||
–40°C to +125°C | 160 | ||||||||
VIN = 1.8 V | 25°C | 120 | 150 | ||||||
–40°C to +85°C | 175 | ||||||||
–40°C to +105°C | 185 | ||||||||
–40°C to +125°C | 200 | ||||||||
VIN = 1.2 V | 25°C | 170 | 220 | ||||||
–40°C to +85°C | 265 | ||||||||
–40°C to +105°C | 280 | ||||||||
–40°C to +125°C | 300 | ||||||||
VIN = 1.0 V | 25°C | 220 | 300 | ||||||
–40°C to +85°C | 350 | ||||||||
–40°C to +105°C | 370 | ||||||||
–40°C to +125°C | 390 | ||||||||
ENABLE PIN(ON) | |||||||||
ION | ON Pin leakage | Enabled (TPS22917) | –40°C to +125°C | –10 | 10 | nA | |||
Enabled (TPS22917L) | –40°C to +125°C | –20 | 20 | nA | |||||
RPD | Smart Pull Down Resistance | VON ≤ VIL | –40°C to +105°C | 750 | kΩ | ||||
REVERSE CURRENT BLOCKING(RCB) | |||||||||
IRCB | RCB Activation Current | Enabled, VOUT > VIN | –40°C to +125°C | -0.5 | -1 | A | |||
tRCB | RCB Activation time | Enabled, VOUT > VIN + 200mV | –40°C to +125°C | 10 | µs | ||||
VRCB | RCB Release Voltage | Enabled, VOUT > VIN | –40°C to +125°C | 25 | mV | ||||
IIN,RCB | VIN Reverse Leakage Current | 0 V ≤ VIN + VRCB ≤ VOUT ≤ 5.5 V | –40°C to +105°C | –1 | µA | ||||
QUICK OUTPUT DISCHARGE(QOD) | |||||||||
QOD | Output discharge resistance | Disabled | –40°C to +105°C | 150 | Ω |