JAJSNQ6A September 2022 – December 2022 TPS22950-Q1
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ON | 1 | I | Active high switch control input. Do not leave floating |
VIN | 2 | I | Switch Input |
GND | 3 | GND | Device Ground |
ILIM | 4 | O | Adjusts device current limit through a resistor to ground |
VOUT | 5 | O | Switch Output |
FLT | 6 | O | Open-drain output, pulled low during thermal shutdown or reverse current-conditions |