JAJSNQ6A September 2022 – December 2022 TPS22950-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input Voltage Range | 1.8 | 5.5 | V | |
VOUT | Output Voltage Range | 0 | 5.5 | V | |
VIH | ON Pin High Voltage Range | 1 | 5.5 | V | |
VIL | ON Pin Low Voltage Range | 0 | 0.35 | V | |
ILIM | Output Current Limit | 0.05 | 3.5 | A | |
TA | Ambient temperature | –40 | 125 | °C | |
TJ | Junction temperature | –40 | 150 | °C |