JAJSKR4B december 2020 – february 2023 TPS22950
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | WCSP | SOT6 | ||
ON | A1 | 1 | I | Active high switch control input. Do not leave floating. |
FLT | A2 | 6 | O | Open-drain output, pulled low during thermal shutdown or reverse current-conditions. |
VIN | B1 | 2 | I | Switch input |
VOUT | B2 | 5 | O | Switch output |
GND | C1 | 3 | — | Device ground |
ILIM | C2 | 4 | O | Adjusts device current limit through a resistor to ground. |