JAJSKR4B december 2020 – february 2023 TPS22950
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In a scenario where the device is enabled and VOUT is greater than VIN, there is potential for reverse current to flow through the pass FET or the body diode. When the reverse current threshold is exceeded (about 900 mA), there is a delay time (tRCB) before the switch turns off to stop the current flow. The switch remains off and block reverse current as long as the reverse voltage condition exists. After VOUT has dropped below the release voltage threshold (VRCB) the device turns back on. When the ON pin is pulled low, the device constantly blocks reverse current.