JAJSE14B October 2017 – November 2017 TPS23525
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVCC | Supply voltage (current into VCC <10 mA) | 0 | 20 | V | |
VSNS, VOV | Input voltage | 0 | 5.5 | V | |
VUVEN, VD(1), VSS(1) | Input voltage | 0 | 18 | V | |
VNeg48A, VNeg48B | Input voltage, through 1-kΩ resistor | –0.2 | 150 | V | |
VGATE, VGATEA, VGATEB | Output voltage | 0 | VCC | V | |
VTMR | Output voltage | 0 | 5.5 | V | |
VPGb | Output voltage | 0 | 80 | V | |
CSS | Capacitance | 1 | 200 | nF | |
RSS | Resistance | 1 | 10 | kΩ | |
RD | Resistance | 120 | 2,000 | kΩ | |
RNEG48VA , RNEG48VB | Resistance | 1 | kΩ |