JAJSE14B October 2017 – November 2017 TPS23525
PRODUCTION DATA.
The VDS threshold when the TPS23525 switches over from ICL1 to ICL2 (VD,SW) can be computed using Equation 1. For example, if a 15-V switch over is desired, RD should be set to 270 kΩ.