JAJSJE8A May 2021 – March 2022 TPS25830A-Q1 , TPS25832A-Q1
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the TPS2583xA. When VEN is below 1.2 V (typical), the device is in shutdown mode. The TPS2583xA-Q1 also employs VIN and VCC undervoltage lock out protection. If VIN or VCC voltage is below their respective UVLO level, the regulator will be turned off.