JAJSHQ8D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
The LD_DET, POL, and FAULT pins are open-drain output flags. They can be connected to the TPS2583x-Q1 VCC pin with 100 kΩ resistors, or connected to another suitable I/O voltage supply if actively monitored by a USB HUB or MCU. They can be left floating if unused.