JAJSHQ8D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the TPS2583x-Q1. When VEN is below 1.2 V (typical), the device is in shutdown mode. The TPS2583x-Q1 also employs VIN and VCC under voltage lock out protection. If VIN or VCC voltage is below their respective UVLO level, the regulator will be turned off.