JAJSF04C June 2017 – April 2018 TPS2595
PRODUCTION DATA.
DEVICE NUMBER | OUTPUT VOLTAGE CLAMP | RESPONSE TO THERMAL
SHUTDOWN (TSD) |
ENABLE | QUICK OUTPUT DISCHARGE |
---|---|---|---|---|
TPS259520DSG | 3.8 V (typ) | Latch-off | Active high | No |
TPS259521DSG | 3.8 V (typ) | Auto-retry | Active high | No |
TPS259530DSG | 5.7 V (typ) | Latch-off | Active high | No |
TPS259531DSG | 5.7 V (typ) | Auto-retry | Active high | No |
TPS259533DSG | 5.7 V (typ) | Auto-retry | Active low | No |
TPS259540DSG | 13.7 V (typ) | Latch-off | Active high | No |
TPS259541DSG | 13.7 V (typ) | Auto-retry | Active high | No |
TPS259570DSG | No OV clamp | Latch-off | Active high | No |
TPS259571DSG | No OV clamp | Auto-retry | Active high | No |
TPS259573DSG | Programmable Overvoltage Lockout | Auto-retry | Active low | No |
TPS259525DSG | 3.8 V (typ) | Auto-retry | Active high | Yes |
TPS259535DSG | 5.7 V (typ) | Auto-retry | Active high | Yes |