JAJSF04C June   2017  – April 2018 TPS2595

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
      2.      TPS25953x過電圧クランプの応答時間
  4. 4 改訂履歴
  5. 5 Device Comparison Table
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
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Undervoltage Protection (UVP) and Undervoltage Lockout (UVLO)
      2. 8.3.2 Overvoltage Protection
        1. 8.3.2.1 Overvoltage Lockout (OVLO)
        2. 8.3.2.2 Overvoltage Clamp (OVC)
      3. 8.3.3 Inrush Current, Overcurrent and Short Circuit Protection
        1. 8.3.3.1 Slew Rate and Inrush Current Control (dVdt)
        2. 8.3.3.2 Active Current Limiting
        3. 8.3.3.3 Short Circuit Protection
      4. 8.3.4 Overtemperature Protection (OTP)
      5. 8.3.5 Fault Indication (FLT )
      6. 8.3.6 Quick Output Discharge (QOD)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable and Fault Pin Functional Mode 1: Single Device, Self-Controlled
      2. 8.4.2 Enable and Fault Pin Functional Mode 2: Single Device, Host-Controlled
      3. 8.4.3 Enable and Fault Pin Functional Mode 2: Multiple Devices, Self-Controlled
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Programming the Current-Limit Threshold: RILM Selection
        2. 9.2.2.2 Undervoltage Lockout Set Point
        3. 9.2.2.3 Setting Output Voltage Ramp Time (TdVdT)
          1. 9.2.2.3.1 Case 1: Start-Up Without Load. Only Output Capacitance COUT Draws Current
          2. 9.2.2.3.2 Case 2: Start-Up With Load. Output Capacitance COUT and Load Draw Current
      3. 9.2.3 Support Component Selection: CIN
      4. 9.2.4 Application Curves
      5. 9.2.5 Controlled Power Down (Quick Output Discharge) using TPS2595x5
      6. 9.2.6 Overvoltage Lockout using TPS259573
  10. 10Power Supply Recommendations
    1. 10.1 Transient Protection
    2. 10.2 Output Short-Circuit Measurements
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
      2. 12.1.2 関連リンク
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Pin Configuration and Functions

TPS2595x0/1 DSG Package
8-Pin WSON
Top View
TPS2595 slvse57-pinout-5.gif
TPS2595x3 DSG Package
8-Pin WSON
Top View
TPS2595 slvse57-pinout-1.gif
TPS2595x5 DSG Package
8-Pin WSON
Top View
TPS2595 slvse57-pinout-3.gif

Pin Functions

PIN TYPE DESCRIPTION
NO. NAME
1 dVdt Analog I/O A capacitor from this pin to GND sets the output turn on slew rate. Leave this pin floating for the fastest turn on slew rate. (See Switching Characteristics).
2 EN/UVLO Analog input Active high enable for the TPS2595x0, TPS2595x1, TPS2595x5 variants. A resistor divider can be used to adjust the undervoltage lockout threshold. Do not leave floating.
EN/OVLO Active low enable for the TPS2595x3 variants. A resistor divider can be used to adjust the overvoltage lockout threshold. Do not leave floating.
3,4 IN Power Power input
5 OUT Power Power output
6 FLT Digital output TPS2595x0, TPS2595x1, TPS2595x3: Fault event indicator which is pulled low when a fault is detected. It is an open drain output that requires an external pull up resistance.
QOD TPS2595x5: Quick Output Discharge Pin, when tied to OUT directly or through external resistor.
7 ILM Analog I/O This is a dual function pin used to limit and monitor the output current. An external resistor from this pin to GND sets the output current limit. The pin voltage can also be used to monitor the output load current. Do not leave floating.
8 GND Ground Ground
PAD GND Thermal/Ground The exposed pad is used primarily for heat dissipation and must be connected to GND.