JAJSGL5C December 2018 – August 2019 TPS3840
PRODUCTION DATA.
Device Comparison Table shows the available (Active) device variants and variants releasing soon (Preview). Other voltages from Table 3 at the end of datasheet can be sample upon request, please contact TI sales representative for details.
| PART NUMBER | OUTPUT TOPOLOGY | THRESHOLD (Vit-) (V) | HYSTERESIS (mV) | Status |
|---|---|---|---|---|
| TPS3840DL18 | Open-Drain, Active-Low | 1.8 | 100 | Active |
| TPS3840DL20 | Open-Drain, Active-Low | 2.0 | 100 | Active |
| TPS3840PL20 | Push-Pull, Active-Low | 2.0 | 100 | Active |
| TPS3840DL22 | Open-Drain, Active-Low | 2.2 | 100 | Active |
| TPS3840PL25 | Push-Pull, Active-Low | 2.5 | 100 | Active |
| TPS3840DL27 | Open-Drain, Active-Low | 2.7 | 100 | Active |
| TPS3840PL27 | Push-Pull, Active-Low | 2.7 | 100 | Active |
| TPS3840DL28 | Open-Drain, Active-Low | 2.8 | 100 | Active |
| TPS3840PL28 | Push-Pull, Active-Low | 2.8 | 100 | Active |
| TPS3840DL29 | Open-Drain, Active-Low | 2.9 | 100 | Active |
| TPS3840DL30 | Open-Drain, Active-Low | 3.0 | 100 | Active |
| TPS3840PL30 | Push-Pull, Active-Low | 3.0 | 100 | Active |
| TPS3840PH30 | Push-Pull, Active-High | 3.0 | 100 | Active |
| TPS3840PL43 | Push-Pull, Active-Low | 4.3 | 200 | Active |
| TPS3840DL45 | Open-Drain, Active-Low | 4.5 | 200 | Active |
| TPS3840PL45 | Push-Pull, Active-Low | 4.5 | 200 | Active |