SBVS302 November   2016 TPS3852
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 RESET
      2. 7.3.2 Manual Reset MR
      3. 7.3.3 UV Fault Detection
      4. 7.3.4 Watchdog Mode
        1. 7.3.4.1 SET1
        2. 7.3.4.2 Window Watchdog Timer
        3. 7.3.4.3 Watchdog Input WDI
        4. 7.3.4.4 CWD
        5. 7.3.4.5 Watchdog Output WDO
    4. 7.4 Device Functional Modes
      1. 7.4.1 VDD is Below VPOR ( VDD < VPOR)
      2. 7.4.2 Above Power-On-Reset, But Less Than VDD(min) (VPOR ≤ VDD < VDD(min))
      3. 7.4.3 Normal Operation (VDD ≥ VDD(min))
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 CWD Functionality
        1. 8.1.1.1 Factory-Programmed Timing Options
        2. 8.1.1.2 Adjustable Capacitor Timing
      2. 8.1.2 Overdrive Voltage
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Monitoring the 3.3V Rail
        2. 8.2.2.2 Calculating RESET and WDO Pullup Resistor
        3. 8.2.2.3 Setting the Window Watchdog
        4. 8.2.2.4 Watchdog Disabled During Initialization Period
      3. 8.2.3 Glitch Immunity
      4. 8.2.4 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Evaluation Module
      2. 11.1.2 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

CWD Functionality

The TPS3852 features three options for setting the watchdog window: connecting a capacitor to the CWD pin, connecting a pullup resistor to VDD, and leaving the CWD pin unconnected. Figure 18 shows a schematic drawing of all three options. If this pin is connected to VDD through a 10-kΩ pullup resistor or left unconnected (high impedance), then the factory-programmed watchdog timeouts are enabled; see the Timing Requirements table. Otherwise, the watchdog timeout can be adjusted by placing a capacitor from the CWD pin to ground.

TPS3852 CWDChargingCircuit_BVS302.gif Figure 18. CWD Charging Circuit

Factory-Programmed Timing Options

If using the factory-programmed timing options (listed in Table 2), the CWD pin must either be unconnected or pulled up to VDD through a 10-kΩ pullup resistor. Using these options enables high-precision, 15% accurate watchdog timing.

Table 2. Factory-Programmed Watchdog Timing

INPUT WATCHDOG LOWER BOUNDARY (tWDL) WATCHDOG UPPER BOUNDARY (tWDU) UNIT
CWD SET1 MIN TYP MAX MIN TYP MAX
NC 0 Watchdog disabled Watchdog disabled
1 680 800 920 1360 1600 1840 ms
10 kΩ to VDD 0 Watchdog disabled Watchdog disabled
1 1.5 1.85 2.2 8.8 11.0 13.2 ms

Adjustable Capacitor Timing

Adjustable capacitor timing is achievable by connecting a capacitor to the CWD pin. If a capacitor is connected to CWD, then a 375-nA current source charges CCWD until VCWD = 1.21 V. The TPS3852 determines the window watchdog upper boundary with the formula given in Equation 1, where CCWD is in microfarads (µF) and tWDU is in seconds.

Equation 1. tWDU(typ)(s) = 77.4 × CCWD(µF) + 0.055(s)

The TPS3852 is limited to using CCWD capacitors between 100 pF and 1 µF. Note that Equation 1 is for ideal capacitors, capacitor tolerances cause the actual device timing to vary. For the most accurate timing, use ceramic capacitors with COG dielectric material. As shown in Table 4, when using the minimum capacitance of 100 pF, the watchdog upper boundary is 62.74 ms; whereas with a 1-µF capacitance, the watchdog upper boundary is 77.455 seconds. If a CCWD capacitor is used, Equation 1 can be used to set tWDU the window watchdog upper boundary. Table 3 shows how tWDU can be used to calculate tWDL.

Table 3. Programmable CWD Timing

INPUT WATCHDOG LOWER BOUNDARY (tWDL) WATCHDOG UPPER BOUNDARY (tWDU) UNIT
CWD SET1 MIN TYP MAX MIN TYP MAX
CCWD 0 Watchdog disabled Watchdog disabled
1 tWDU(min) x 0.5 tWDU x 0.5 tWDU(max) x 0.5 0.85 x tWDU(typ) tWDU(typ)(1) 1.15 x tWDU(typ) s
Calculated from Equation 1 using ideal capacitors.

Table 4. tWDU Values for Common Ideal Capacitor Values

CCWD WATCHDOG UPPER BOUNDARY (tWDU) UNIT
MIN(1) TYP MAX(1)
100 pF 53.32 62.74 72.15 ms
1 nF 112.5 132.4 152.2 ms
10 nF 704 829 953 ms
100 nF 6625 7795 8964 ms
1 µF 65836 77455 89073 ms
Minimum and maximum values are calculated using ideal capacitors.

Overdrive Voltage

Forcing a RESET is dependent on two conditions: the amplitude VDD is beyond the trip point (ΔV1 and ΔV2), and the length of time that the voltage is beyond the trip point (t1 and t2). If the voltage is just under the trip point for a long period of time, RESET asserts and the output is pulled low. However, if VDD is just under the trip point for a few nanoseconds, RESET does not assert and the output remains high. The length of time required for RESET to assert can be changed by increasing the amount VDD goes under the trip point. If VDD is under the trip point by 10%, the amount of time required for the comparator to respond is much faster and causes RESET to assert much quicker than when barely under the trip point voltage. Equation 2 shows how to calculate the percentage overdrive.

Equation 2. Overdrive = |( VDD / VITX – 1) × 100% |

In Equation 2, VITX corresponds to the threshold trip point. If VDD is exceeding the positive threshold, VITN + VHYST is used. VITN is used when VDD is falling below the negative threshold. In Figure 19, t1 and t2 correspond to the amount of time that VDD is over the threshold; the propagation delay versus overdrive for VITN and VITN + VHYST is illustrated in Figure 13 and Figure 14, respectively.

The TPS3852 is relatively immune to short positive and negative transients on VDD because of the overdrive voltage.

TPS3852 Overdrive_sbvs302.gif Figure 19. Overdrive Voltage

Typical Application

A typical application for the TPS3852 is shown in Figure 20. The TPS3852G33 is used to monitor the 3.3-V, VCORE rail powering the microcontroller.

TPS3852 TypApp_AppSec1.gif Figure 20. Monitoring Supply Voltage and Watchdog Supervision of a Microcontroller

Design Requirements

Parameter Design Requirement Design Result
Watchdog Disable For Initialization Period Watchdog must remain disabled for 7 seconds until logic enables the watchdog timer 7.21 seconds (typ)
Output Logic Voltage 3.3V CMOS 3.3V CMOS
Monitored Rail 3.3 V with a 5% threshold Worst Case VITN = 3.142 V
(- 4.7% threshold)
Watchdog Window 250 ms, maximum tWDL(max) = 135 ms, tWDU(min) = 181 ms
Maximum Device Current Consumption 50 uA 52 uA (worst case) when RESET or WDO is asserted(1)
Only includes the TPS3852G33 current consumption.

Detailed Design Procedure

Monitoring the 3.3V Rail

This application calls for very tight monitoring of the rail with only 5% of variation allowed on the rail. To ensure this requirement is met, the TPS3852G33 was chosen for its -4% threshold. To calculate the worst-case for VITN, the accuracy must also be taken into account. The worst-case for VITN can be calculated by Equation 3:

Equation 3. VITN(Worst Case) = VITN(typ) x 0.992 = 3.3 x 0.96 x 0.992 = 3.142 V

Calculating RESET and WDO Pullup Resistor

The TPS3852 uses an open-drain configuration for the RESET circuit, as shown in Figure 21. When the FET is off, the resistor pulls the drain of the transistor to VDD and when the FET is turned on, the FET attempts to pull the drain to ground, thus creating an effective resistor divider. The resistors in this divider must be chosen to ensure that VOL is below the maximum value. To choose the proper pullup resistor, there are three key specifications to keep in mind: the pullup voltage (VPU), the recommended maximum RESET pin current (IRESET), and VOL. The maximum VOL is 0.4 V, meaning that the effective resistor divider created must be able to bring the voltage on the reset pin below 0.4 V with IRESET kept below 10 mA. For this example, with a VPU of 3.3 V, a resistor must be chosen to keep IRESET below 50 μA because this value is the maximum consumption current allowed. To ensure this specification is met, a pullup resistor value of 100 kΩ was selected, which sinks a maximum of 33 μA when RESET or WDO is asserted. As illustrated in Figure 11, when the RESET current is at 33 μA and the low-level output voltage is approximately zero.

TPS3852 ResetPullup_sbvs302.gif Figure 21. RESET Open-Drain Configuration

Setting the Window Watchdog

As illustrated in Figure 18, there are three options for setting the window watchdog. The design specifications in this application require the programmable timing option (external capacitor connected to CWD). When a capacitor is connected to the CWD pin, the window is governed by Equation 4. Equation 4 is only valid for ideal capacitors, any temperature or voltage derating must be accounted for separately.

Equation 4. TPS3852 q_ccwd_sbvs301.gif

The nearest standard capacitor value to 2.5 nF is 2.2 nF. Selecting 2.2 nF for the CCWD capacitor gives the following minimum and maximum timing parameters:

Equation 5. TPS3852 q_twdumin_sbvs301.gif
Equation 6. TPS3852 q_twdlmax_sbvs301.gif

Capacitor tolerance also influence tWDU(MIN) and tWDL(MAX). Select a ceramic COG dielectric capacitor for high accuracy. For 2.2 nF, COG capacitors are readily available with a 5% tolerance, which results in a 5% decrease in tWDU(MIN) and a 5% increase in tWDL(MAX), giving 181 ms and 135 ms, respectively. A falling edge must be issued within this window.

Watchdog Disabled During Initialization Period

The watchdog is often needed to be disabled during startup to allow for an initialization period. When the initialization period is over, the watchdog timer is turned back on to allow the microcontroller to be monitored by the TPS3852. To achieve this setup SET1 must start at GND. In this design, SET1 is controlled by a TPS3890 supervisor. In this application, the TPS3890 was chosen to monitor VDD as well, which means that RESET on the TPS3890 stays low until VDD rises above VITN. When VDD comes up, the delay time can be adjusted through the CT capacitor on the TPS3890. With this approach, the RESET delay can be adjusted from a minimum of 25 µs to a maximum of 30 seconds. For this design, a minimum delay of 7 seconds is needed until the watchdog timer is enabled. The CT capacitor calculation (see the TPS3890 data sheet) yields an ideal capacitance of 6.59 µF, giving a closest standard ceramic capacitor value of 6.8 µF. When connecting a 6.8-µF capacitor from CT to GND, the typical delay time is 7.21 seconds. Figure 22 illustrates the typical startup waveform for this circuit when the watchdog input is off. Figure 22 illustrates that when the watchdog is disabled, the WDO output remains high. See the TPS3890 data sheet for detailed information on the TPS3890.

Glitch Immunity

Figure 25 shows the high to low glitch immunity for the TPS3852G33 with a 7% overdrive with VDD starting at 3.3 V. This curve shows that VDD can go below the threshold for 5.2 µs without RESET asserting.

Application Curves

Unless otherwise stated, application curves were taken at TA = 25°C.

TPS3852 WD_Disabled_during_startup.gif Figure 22. Startup Without a WDI Signal
TPS3852 TypicalResetTime.gif Figure 24. Typical RESET Delay
TPS3852 TypicalWDI.gif Figure 23. Typical WDI Signal
TPS3852 GlitchImmunity.gif Figure 25. High to Low Glitch Immunity