JAJSCT5A March 2016 – May 2016 TPS3890
PRODUCTION DATA.
| PART NUMBER | NOMINAL SUPPLY VOLTAGE | NEGATIVE THRESHOLD (VITN) | POSITIVE THRESHOLD (VITP) |
|---|---|---|---|
| TPS389001 | Adjustable | 1.15 V | 1.157 V |
| TPS389012 | 1.2 V | 1.15 V | 1.157 V |
| TPS389015 | 1.5 V | 1.44 V | 1.449 V |
| TPS389018 | 1.8 V | 1.73 V | 1.740 V |
| TPS389020 | 2.0 V | 1.90 V | 1.911 V |
| TPS389025 | 2.5 V | 2.40 V | 2.414 V |
| TPS389030 | 3.0 V | 2.89 V | 2.907 V |
| TPS389033 | 3.3 V | 3.17 V | 3.189 V |