JAJSDK1B May 2017 – March 2018 TPS543B20
PRODUCTION DATA.
The TPS543B20 device is a highly-integrated synchronous step-down DC/DC converter. The device is used to convert a higher DC input voltage to a lower DC output voltage, with a maximum output current of 25 A. Use the following design procedure to select key component values for this device.