JAJSLN3B March 2021 – October 2021 TPS61379-Q1
PRODUCTION DATA
The TPS61379-Q1 integrates a load disconnect function when the input source is DC, which completely cuts off the path between the input side and the output side during shutdown.
The output disconnect function also allows the output short protection and minimize the inrush current at start-up.