JAJSLN3B March 2021 – October 2021 TPS61379-Q1
PRODUCTION DATA
A typical application example is dual cameras powered through a coax cable, which normally requires 9.0-V output as its bias voltage and consumes less than 200-mA current per camera. 250-mA load current is designed to provide margin. The following design procedure can be used to select external component values for the TPS61379-Q1.
PARAMETERS | VALUES |
---|---|
Input voltage | 3.3 V to 6.4 V |
Output voltage | 9.0 V |
Switching frequency | 2.2 MHz |
Output current | 250 mA |
Output voltage ripple | ± 25 mV |