JAJSLN3B March 2021 – October 2021 TPS61379-Q1
PRODUCTION DATA
Table 8-1 summarizes the MODE/SYNC function and the entry condition.
MODE/SYNC PIN CONFIGURATION | MODE |
---|---|
Logic Low or Floating | Auto PFM Mode |
Logic High | Forced PWM Mode |
External Synchronization | Forced PWM Mode |
The TPS61379-Q1 can be synchronized to an external clock applied to the MODE / SYNC pin.