JAJSI40C July   2019  – February 2020 TPS63810 , TPS63811

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
      2.      効率と出力電流との関係
  4. 4 改訂履歴
  5. 5 デバイス比較表
  6. 6 Pin Configuration and Functions
    1.     BGA Package (YFF) Pin Functions
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
    6. 7.6 Timing Requirements
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Control Scheme
        1. 8.3.1.1 Buck Operation
        2. 8.3.1.2 Boost Operation
        3. 8.3.1.3 Buck-Boost Operation
      2. 8.3.2  Control Scheme
      3. 8.3.3  Power-Save Mode Operation (PSM)
      4. 8.3.4  Forced-PWM Operation (FPWM)
      5. 8.3.5  Ramp-PWM Operation (RPWM)
      6. 8.3.6  Device Enable (EN)
      7. 8.3.7  Undervoltage Lockout (UVLO)
      8. 8.3.8  Soft Start
      9. 8.3.9  Output Voltage Control
        1. 8.3.9.1 Dynamic Voltage Scaling
      10. 8.3.10 Protection Functions
        1. 8.3.10.1 Input Voltage Protection (IVP)
        2. 8.3.10.2 Current Limit Mode and Overcurrent Protection
        3. 8.3.10.3 Thermal Shutdown
      11. 8.3.11 Power Good
      12. 8.3.12 Load Disconnect
      13. 8.3.13 Output Discharge
    4. 8.4 Device Functional Modes
    5. 8.5 Programming
      1. 8.5.1 Serial Interface Description
      2. 8.5.2 Standard-, Fast-, and Fast-Mode Plus Protocol
      3. 8.5.3 I2C Update Sequence
    6. 8.6 Register Map
      1. 8.6.1 Register Description
        1. 8.6.1.1 Register Map
        2. 8.6.1.2 Register CONTROL (Slave address: 0b1110101; Register address: 0x01; Default: 0x00 or 0x20)
          1. Table 3. Register CONTROL Field Descriptions
        3. 8.6.1.3 Register STATUS (Slave address: 0b1110101; Register address: 0x02; Default: 0x00)
          1. Table 4. Register STATUS Field Descriptions
        4. 8.6.1.4 Register DEVID (Slave address: 0b1110101; Register address: 0x03; Default: 0x04)
          1. Table 5. Register DEVID Field Descriptions
        5. 8.6.1.5 Register VOUT1 (Slave address: 0b1110101; Register address: 0x04; Default: 0x3C)
          1. Table 6. Register VOUT1 Field Descriptions
        6. 8.6.1.6 Register VOUT2 (Slave address: 0b1110101; Register address: 0x05; Default: 0x42)
          1. Table 7. Register VOUT2 Field Descriptions
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 1.8-V to 5.2-V Output Smartphone Power Supply
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Input Capacitor Selection
          2. 9.2.1.2.2 Inductor Selection
          3. 9.2.1.2.3 Output Capacitor Selection
          4. 9.2.1.2.4 I2C Pullup Resistor Selection
        3. 9.2.1.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 デベロッパー・ネットワークの製品に関する免責事項
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 関連リンク
    4. 12.4 ドキュメントの更新通知を受け取る方法
    5. 12.5 サポート・リソース
    6. 12.6 商標
    7. 12.7 用語集
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Standard-, Fast-, and Fast-Mode Plus Protocol

The master initiates a data transfer by generating a start condition. The start condition is when a high-to-low transition occurs on the SDA line while SCL is high, as shown in Figure 20. All I2C-compatible devices recognize a start condition.

TPS63810 TPS63811 i2c-06-slvsek4.gifFigure 20. START and STOP Conditions

The master then generates the SCL pulses and transmits the 7-bit address and the read/write direction bit, R/W, on the SDA line. During all transmissions, the master ensures that data is valid. A valid data condition requires the SDA line to be stable during the entire high period of the clock pulse (see Figure 21). All devices recognize the address sent by the master and compare it to their internal fixed addresses. Only the slave device with a matching address generates an acknowledge (see Figure 22) by pulling the SDA line low during the entire high period of the ninth SCL cycle. Upon detecting this acknowledge, the master knows that communication link with a slave has been established.

TPS63810 TPS63811 i2c-07-slvsek4.gifFigure 21. Bit Transfer on the Serial Interface

The master generates further SCL cycles to either transmit data to the slave (R/W bit 1) or receive data from the slave (R/W bit 0). In either case, the receiver needs to acknowledge the data sent by the transmitter. An acknowledge signal can either be generated by the master or by the slave, depending on which one is the receiver. 9-bit valid data sequences consisting of 8-bit data and 1-bit acknowledge can continue as long as necessary.

To signal the end of the data transfer, the master generates a stop condition by pulling the SDA line from low to high while the SCL line is high (see Figure 20). This releases the bus and stops the communication link with the addressed slave. All I2C-compatible devices must recognize the stop condition. Upon the receipt of a stop condition, all devices know that the bus is released and they wait for a start condition followed by a matching address.

Attempting to read data from register addresses not listed in this section results in 00h being read out.

TPS63810 TPS63811 i2c-04-slvsek4.gifFigure 22. Acknowledge on the I2C Bus
TPS63810 TPS63811 i2c-08-slvsek4.gifFigure 23. Bus Protocol