SLVSB04A July   2011  – August 2015 TPS65186

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
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
    6. 7.6 Timing Requirements: Data Transmission
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Wake-Up and Power-Up Sequencing
      2. 8.3.2  Dependencies Between Rails
      3. 8.3.3  Soft Start
      4. 8.3.4  VPOS/VNEG Supply Tracking
      5. 8.3.5  V3P3 Power Switch
      6. 8.3.6  VCOM Adjustment
        1. 8.3.6.1 Kick-Back Voltage Measurement
        2. 8.3.6.2 Storing the VCOM Power-Up Default Value in Memory
      7. 8.3.7  Fault Handling and Recovery
      8. 8.3.8  Power Good Pin
      9. 8.3.9  Interrupt Pin
      10. 8.3.10 Panel Temperature Monitoring
        1. 8.3.10.1 NTC Bias Circuit
        2. 8.3.10.2 Hot, Cold, and Temperature-Change Interrupts
        3. 8.3.10.3 Typical Application of the Temperature Monitor
    4. 8.4 Device Functional Modes
      1. 8.4.1 SLEEP
      2. 8.4.2 STANDBY
      3. 8.4.3 ACTIVE
      4. 8.4.4 Mode Transitions
        1. 8.4.4.1 SLEEP → ACTIVE
        2. 8.4.4.2 SLEEP → STANDBY
        3. 8.4.4.3 STANDBY → ACTIVE
        4. 8.4.4.4 ACTIVE → STANDBY
        5. 8.4.4.5 STANDBY → SLEEP
        6. 8.4.4.6 ACTIVE → SLEEP
    5. 8.5 Programming
      1. 8.5.1 I2C Bus Operation
    6. 8.6 Register Maps
      1. 8.6.1  Thermistor Readout (TMST_VALUE)
      2. 8.6.2  Enable (ENABLE)
      3. 8.6.3  Voltage Adjustment Register (VADJ)
      4. 8.6.4  VCOM 1 (VCOM1)
      5. 8.6.5  VCOM 2 (VCOM2)
      6. 8.6.6  Interrupt Enable 1 (INT_EN1)
      7. 8.6.7  Interrupt Enable 2 (INT_EN2)
      8. 8.6.8  Interrupt 1 (INT1)
      9. 8.6.9  Interrupt 2 (INT2)
      10. 8.6.10 Power Up Sequence Register 0 (UPSEQ0)
      11. 8.6.11 Power Up Sequence Register 1 (UPSEQ1)
      12. 8.6.12 Power Down Sequence Register 0 (DWNSEQ0)
      13. 8.6.13 Power Down Sequence Register 1 (DWNSEQ1)
      14. 8.6.14 Thermistor Register 1 (TMST1)
      15. 8.6.15 Thermistor Register 2 (TMST2)
      16. 8.6.16 Power Good Status (PG)
      17. 8.6.17 Revision and Version Control (REVID)
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
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

5 Description (continued)

Accurate back-plane biasing is provided by a linear amplifier that can be adjusted from 0 V to –5.11 V with 9-bit control through the serial interface; it can also source or sink current depending on panel condition. The TPS65186 supports automatic panel kickback voltage measurement, which eliminates the need for manual VCOM calibration in the production line. The measurement result can be stored in nonvolatile memory to become the new VCOM power-up default value.

TPS65186 is available in a 48-pin 7-mm × 7-mm2 VQFN with 0.5-mm pitch.