JAJSFE5C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
| CONTROL0 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
|---|---|---|---|---|---|---|---|---|
| Bit name and function | F_PWM | PGOODZ_DCDC1 | PGOODZ_LDO1 | |||||
| Default | 0 | PGOODDCDC1 | PGOODLDO1 | 0 | 0 | 0 | 0 | 0 |
| Default value loaded by: | UVLO/R | |||||||
| Read/write | R/W | R | R | R | R | R | R | R |
| Bit 7 | F_PWM:
0 = DC-DC converter is in PWM/PFM mode 1 = DC-DC converter is in forced PWM mode |
| Bit 6 | PGOODZ_DCDC1:
0 = indicates that the DC-DC converters output voltage is within its nominal range 1 = range indicates that the DC-DC converters output voltage is below the target regulation voltage or disabled |
| Bit 5 | PGOODZ_LDO1:
0 = indicates that the LDO1 output voltage is within its nominal range 1 = indicates that the LDO1 output voltage is below the target regulation voltage or disabled |