JAJSFE5C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | All pins except A/PGND, AC, GPIOx pins with respect to AGND | –0.3 | 7 | V |
| GPIOx pins with respect to AGND | –0.3 | VSYS | V | |
| AC pin with respect to AGND | –0.3 | 28 | V | |
| Voltage range on pin VLDO1, FB_LDO1, TS_OUT, TS with respect to AGND | –0.3 | 3.6 | V | |
| Current | AC, BAT, SYS, L1, VLDO1, VINLDO1, PGND | 600 | mA | |
| GPIOx, AGND | 20 | mA | ||
| All other pins | 3 | mA | ||
| Continuous total power dissipation | See Dissipation Ratings | |||
| Operating free-air temperature, TA | –40 | 85 | °C | |
| Maximum junction temperature, TJ | 125 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |