JAJSIA2B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
3.1 | COUT(LDOinternal) | Output filtering capacitance(1) | Connected from VOUT_LDOx to GND | 1 | 2.2 | 4 | µF |
3.3a | VOUT(LDOVRTC) | LDO output voltage | LDOVRTC | 1.8 | V | ||
3.3b | VOUT(LDOVINT) | LDOVINT | 1.8 | V | |||
3.7a | IQoff(LDOinternal) | Leakage current, off mode | LDOVRTC, VCCA = 3.3 V, TJ = 25℃ | 2 | µA | ||
3.7b | LDOVINT, VCCA = 3.3 V, TJ = 25℃ | 2 | |||||
3.8a | IQon(LDOinternal) | Quiescent current, on mode | LDOVRTC under valid operating condition, ILOAD = 0 mA | 3 | 10 | µA | |
3.8b | LDOVINT under valid operating condition, ILOAD = 0 mA | 3 | 10 | ||||
3.9 | RDIS(LDOinterna;) | Pulldown discharge resistance at LDO output | LDOx disabled | 60 | 125 | 190 | Ω |