JAJSIA2B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
14.1 | CB | Capacitive load for SDA and SCL | 400 | pF | |||
Timing Requirements | |||||||
16.1a | ƒSCL | Serial clock frequency | Standard mode | 100 | kHz | ||
16.1b | Fast mode | 400 | |||||
16.1c | Fast mode+ | 1 | MHz | ||||
16.1d | High-speed mode, Cb = 100 pF | 3.4 | |||||
16.1e | High-speed mode, Cb = 400 pF | 1.7 | |||||
16.2a | tLOW | SCL low time | Standard mode | 4.7 | µs | ||
16.2b | Fast mode | 1.3 | |||||
16.2c | Fast mode+ | 0.5 | |||||
16.2d | High-speed mode, Cb = 100 pF | 160 | ns | ||||
16.2e | High-speed mode, Cb = 400 pF | 320 | |||||
16.3a | tHIGH | SCL high time | Standard mode | 4 | µs | ||
16.3b | Fast mode | 0.6 | |||||
16.3c | Fast mode+ | 0.26 | |||||
16.3d | High-speed mode, Cb = 100 pF | 60 | ns | ||||
16.3e | High-speed mode, Cb = 400 pF | 120 | |||||
16.4a | tSU;DAT | Data setup time | Standard mode | 250 | ns | ||
16.4b | Fast mode | 100 | |||||
16.4c | Fast mode+ | 50 | |||||
16.4d | High-speed mode | 10 | |||||
16.5a | tHD;DAT | Data hold time | Standard mode | 10 | 3450 | ns | |
16.5b | Fast mode | 10 | 900 | ||||
16.5c | Fast mode+ | 10 | |||||
16.5d | High-speed mode, Cb = 100 pF | 10 | 70 | ns | |||
16.5e | High-speed mode, Cb = 400 pF | 10 | 150 | ||||
16.6a | tSU;STA | Setup time for a start or a REPEATED START condition | Standard mode | 4.7 | µs | ||
16.6b | Fast mode | 0.6 | |||||
16.6c | Fast mode+ | 0.26 | |||||
16.6d | High-speed mode | 160 | ns | ||||
16.7a | tHD;STA | Hold time for a start or a REPEATED START condition | Standard mode | 4 | µs | ||
16.7b | Fast mode | 0.6 | |||||
16.7c | Fast mode+ | 0.26 | |||||
16.7d | High-speed mode | 160 | ns | ||||
16.8a | tBUF | Bus free time between a STOP and START condition | Standard mode | 4.7 | µs | ||
16.8b | Fast mode | 1.3 | |||||
16.8c | Fast mode+ | 0.5 | |||||
16.9a | tSU;STO | Setup time for a STOP condition | Standard mode | 4 | µs | ||
16.9b | Fast mode | 0.6 | |||||
16.9c | Fast mode+ | 0.26 | |||||
16.9d | High-speed mode | 160 | ns | ||||
16.10a | trDA | Rise time of SDA signal | Standard mode | 1000 | ns | ||
16.10b | Fast mode | 20 | 300 | ||||
16.10c | Fast mode+ | 120 | |||||
16.10d | High-speed mode, Cb = 100 pF | 10 | 80 | ||||
16.10e | High-speed mode, Cb = 400 pF | 20 | 160 | ||||
16.11a | tfDA | Fall time of SDA signal | Standard mode | 300 | ns | ||
16.11b | Fast mode | 6.5 | 300 | ||||
16.11c | Fast mode+ | 6.5 | 120 | ||||
16.11d | High-speed mode, Cb = 100 pF | 10 | 80 | ||||
16.11e | High-speed mode, Cb = 400 pF | 13 | 160 | ||||
16.12a | trCL | Rise time of SCL signal | Standard mode | 1000 | ns | ||
16.12b | Fast mode | 20 | 300 | ||||
16.12c | Fast mode+ | 120 | |||||
16.12d | High-speed mode, Cb = 100 pF | 10 | 40 | ||||
16.12e | High-speed mode, Cb = 400 pF | 20 | 80 | ||||
16.13a | trCL1 | Rise time of SCL signal after a repeated start condition and after an acknowledge bit | High-speed mode, Cb = 100 pF | 10 | 80 | ns | |
16.13b | High-speed mode, Cb = 400 pF | 20 | 160 | ||||
16.14a | tfCL | Fall time of SCL signal | Standard mode | 300 | ns | ||
16.14b | Fast mode | 6.5 | 300 | ||||
16.14c | Fast mode+ | 6.5 | 120 | ||||
16.14d | High-speed mode, Cb = 100 pF | 10 | 40 | ||||
16.14e | High-speed mode, Cb = 400 pF | 20 | 80 | ||||
16.15a | tSP | Pulse width of spike suppressed (SCL and SDA spikes that are less than the indicated width are suppressed) | Standard mode, fast mode, and fast mode+ | 50 | ns | ||
16.15b | High-speed mode | 10 |