JAJSGA5D October 2014 – June 2019 TPS82084 , TPS82085
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | 1 | I | Enable pin. Pull High to enable the device. Pull Low to disable the device. This pin has an internal pull-down resistor of typically 400 kΩ when the device is disabled. |
| PG | 2 | O | Power good open drain output pin. A pull-up resistor can be connected to any voltage less than 6V. Leave it open if it is not used. |
| VIN | 3,4 | PWR | Input voltage pin. |
| GND | 5,6 | Ground pin. | |
| FB | 7 | I | Feedback reference pin. An external resistor divider connected to this pin programs the output voltage. |
| VOUT | 8 | PWR | Output voltage pin. |
| Exposed Thermal Pad | The exposed thermal pad must be connected to the GND pin. Must be soldered to achieve appropriate power dissipation and mechanical reliability. | ||