JAJSJC7A October 2021 – November 2021 TPSM63603
PRODUCTION DATA
The TPSM63603 is in active mode when VIN and VEN/SYNC are above their relevant thresholds and no fault conditions are present. The simplest way to enable the operation is to connect the EN/SYNC pin to VIN, which allows self start-up when the applied input voltage exceeds the minimum start-up voltage.