JAJSJC7A October 2021 – November 2021 TPSM63603
PRODUCTION DATA
Input capacitors are necessary to limit the input ripple voltage to the module due to switching-frequency AC currents. TI recommends using ceramic capacitors to provide low impedance and high RMS current rating over a wide temperature range. Equation 2 gives the input capacitor RMS current. The highest input capacitor RMS current occurs at D = 0.5, at which point the RMS current rating of the capacitors should be greater than half the output current.
where
Ideally, the DC and AC components of input current to the buck stage are provided by the input voltage source and the input capacitors, respectively. Neglecting inductor ripple current, the input capacitors source current of amplitude (IOUT – IIN) during the D interval and sink IIN during the 1 – D interval. Thus, the input capacitors conduct a square-wave current of peak-to-peak amplitude equal to the output current. The resultant capacitive component of AC ripple voltage is a triangular waveform. Together with the ESR-related ripple component, Equation 3 gives the peak-to-peak ripple voltage amplitude:
Equation 4 gives the input capacitance required for a particular load current:
where
The TPSM63603 requires a minimum of 2 × 4.7 µF of ceramic type input capacitance. Only use high-quality ceramic type capacitors with sufficient voltage and temperature rating. The ceramic input capacitors provide a low impedance source to the converter in addition to supplying the ripple current and isolating switching noise from other circuits. Additional capacitance can be required for applications with transient load requirements. The voltage rating of input capacitors must be greater than the maximum input voltage. To compensate for the derating of ceramic capacitors, TI recommends a voltage rating of twice the maximum input voltage or placing multiple capacitors in parallel. Table 7-2 includes a preferred list of capacitors by vendor.
VENDOR(1) | DIELECTRIC | PART NUMBER | CASE SIZE | CAPACITOR CHARACTERISTICS | |
---|---|---|---|---|---|
VOLTAGE RATING (V) | CAPACITANCE (2) (µF) |
||||
TDK | X7R | C3216X7R1H475K160AC | 1206 | 50 | 4.7 |
Murata | X7R | GRM31CR71H475KA12L | 1206 | 50 | 4.7 |
TDK | X7R | CGA6P3X7R1H475K250AB | 1210 | 50 | 4.7 |
Murata | X7S | GCM31CC71H475KA03L | 1206 | 50 | 4.7 |