JAJSJC7A October 2021 – November 2021 TPSM63603
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IIN | Input supply current when in regulation | VIN = 24 V, VOUT = 3.3 V, VEN/SYNC = VIN, VVLDOIN = VOUT, FSW = 800 kHz, IOUT = 0 A | 10 | mA | ||
OUTPUT VOLTAGE | ||||||
VFB | Load regulation | VOUT = 3.3 V, VIN = 24 V, IOUT = 0.1 A to full load | 1 | mV | ||
VFB | Line regulation | VOUT = 3.3 V, VIN = 4 V to 36 V, IOUT = 3 A | 6 | mV | ||
VOUT | Load transient | VOUT = 3.3 V, VIN = 24 V, IOUT = 1 A to 2.5 A @ 2 A/μs, COUT(derated) = 49 uF | 50 | mV | ||
EFFICIENCY | ||||||
η | Efficiency | VOUT = 3.3 V, VIN = 12 V, IOUT = 2.5 A, VLDOIN = VOUT, FSW = 800 kHz | 89.5 | % |
||
VOUT = 3.3 V, VIN = 24 V, IOUT = 2.5 A, VLDOIN = VOUT, FSW = 800 kHz | 87.5 | % |
||||
VOUT = 5 V, VIN = 24 V, IOUT = 2.5 A, VLDOIN = VOUT, FSW = 1 MHz | 91 | % |
||||
VOUT = 5 V, VIN = 36 V, IOUT = 2.5 A, VLDOIN = VOUT, FSW = 1 MHz | 88.1 | % |
||||
VOUT = 12 V, VIN = 24 V, IOUT = 1.5 A, VLDOIN = VOUT, FSW = 2 MHz | 94.1 | % |
||||
CAPACITANCE |