JAJSJC7A October 2021 – November 2021 TPSM63603
PRODUCTION DATA
The TPSM63603 can be synchronized to an external clock using the EN/SYNC pin. The synchronization frequency range is 200 kHz to 2.2 MHz. The internal oscillator can be synchronized by AC coupling a positive clock edge into the EN/SYNC pin, as shown in Figure 7-4. It is recommended to keep the parallel combination value of RENT and RENB in the 100-kΩ range. RENT is required for synchronization, but RENB can be left open. The external clock must be off before start-up to allow proper start-up sequencing. After a valid synchronization signal is applied for 2048 cycles, the clock frequency changes to that of the applied signal.
Referring to Figure 7-5, the AC-coupled voltage edge at the EN/SYNC pin must exceed the SYNC amplitude threshold, VEN_SYNC, of 2.4 V to trip the internal synchronization pulse detector. In addition, the minimum EN/SYNC rising pulse and falling pulse durations must be longer than the SYNC signal hold time, tSYNC_EDGE, of 100 ns and shorter than the minimum blanking time, tB. A 3.3-V or higher amplitude pulse signal coupled through a 1-nF capacitor, CSYNC, is suggested.