JAJSN59 April 2022 TPSM63603E
PRODUCTION DATA
With a steady-state input voltage range from 3 V to 36 V, the TPSM63603E module is intended for step-down conversions from typical 12-V, 24-V, and 28-V input supply rails. The schematic circuit in Figure 8-1 shows all the necessary components to implement a TPSM63603E-based buck regulator using a single input supply.
Take extra care to make sure that the voltage at the VIN pins does not exceed the absolute maximum voltage rating of 40 V during line or load transient events. Voltage ringing at the VIN pins that exceeds the absolute maximum ratings can damage the IC.