JAJSN59 April 2022 TPSM63603E
PRODUCTION DATA
The TPSM63603E has an adjustable output voltage range of 1 V to 16 V. Setting the output voltage requires two resistors, RFBT and RFBB (see Figure 8-2). Connect RFBT between VOUT, at the regulation point, and the FB pin. Connect RFBB between the FB pin and AGND (pin 10). The recommended value of RFBB is 10 kΩ. The value for RFBT can be calculated using Equation 1. Table 8-1 lists the standard resistor values for several output voltages and the recommended switching frequency. The minimum required output capacitance for each output voltage is also included in Table 8-1. The capacitance values listed represent the effective capacitance, taking into account the effects of DC bias and temperature variation.
VOUT (V) | RFBT (kΩ)(1) | Recommended fSW (kHz) | COUT(MIN) (µF) (Effective) | VOUT (V) | RFBT (kΩ)(1) | Recommended fSW (kHz) | COUT(MIN) (µF) (Effective) | |
---|---|---|---|---|---|---|---|---|
1.0 | Short | 400 | 300 | 3.3 | 23.2 | 800 | 40 | |
1.2 | 2 | 500 | 200 | 5.0 | 40.2 | 1000 | 25 | |
1.5 | 4.99 | 500 | 160 | 7.5 | 64.9 | 1300 | 20 | |
1.8 | 8.06 | 600 | 120 | 10 | 90.9 | 1500 | 15 | |
2.0 | 10 | 600 | 100 | 12 | 110 | 2000 | 5 | |
2.5 | 15 | 750 | 65 | 15 | 140 | 2200 | 4 | |
3.0 | 20 | 750 | 50 | 16 | 150 | 2200 | 3 |
Note that higher feedback resistances consume less DC current, which is mandatory if light-load efficiency is critical. However, RFBT larger than 1 MΩ is not recommended because the feedback path becomes more susceptible to noise. High feedback resistance generally requires more careful layout of the feedback path. It is important to keep the feedback trace as short as possible while keeping the feedback trace away from the noisy area of the PCB. For more layout recommendations, see Section 11.