SLVSI15A March 2025 – December 2025 TPSM8287B15 , TPSM8287B30
PRODMIX
The compensation capacitor, CComp2, is an optional capacitor that TI recommends the user include to bypass high-frequency noise away from the COMP pin. The value of this capacitor is not critical; 10pF or 22pF capacitors are recommended for typical applications.
This capacitor can be made larger to suppress high-frequency zeros or resonances that occur in the system output voltage routing and decoupling network. The following equation calculates the pole created by CComp2.