JAJSLH7A December 2021 – November 2023 TPSM8D6C24
PRODUCTION DATA
The PMBus specification requires that each device connected to the PMBus has a unique address on the bus. The TPSM8D6C24 PMBus address is determined by the value of the resistor connected between ADRSEL and AGND and is programmable over the range from 0x10–0x2F, providing 32 unique PMBus addresses.