JAJSLH7A December 2021 – November 2023 TPSM8D6C24
PRODUCTION DATA
CMD Address | DCh |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | Unsigned Binary (2 bytes) |
Phased: | Yes |
Updates: | On-the-fly |
NVM Backup: | No |
When PHASE = FFh or 80h, reads to this command return a data word detailing which phases have experienced fault conditions. When PHASE != FFh, reads to this command return a data word detailing which fault or faults the current PHASE has experienced. PHASE number assignment is per PHASE_CONFIG. Bits corresponding to unused (unassigned or disabled) phase numbers are always equal to 0b.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | RW | RW | RW | RW | RW | RW | RW | RW | RW | RW | RW | RW |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | PH3 | PH2 | PH1 | PH0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:4 | Reserved | R | 0b | Reserved |
3 | PH3 | RW | 0b | 0b: The TPSM8D6C24 assigned to
PHASE = 3d has not experienced a fault. 1b: The TPSM8D6C24 assigned to PHASE = 3d has experienced a fault. Set PHASE = 3d, and read STATUS_WORD or STATUS_ALL for more information. |
2 | PH2 | RW | 0b | 0b: The TPSM8D6C24 assigned to
PHASE = 2d has not experienced a fault. 1b: The TPSM8D6C24 assigned to PHASE = 2d has experienced a fault. Set PHASE = 2d, and read STATUS_WORD or STATUS_ALL for more information. |
1 | PH1 | RW | 0b | 0b: The TPSM8D6C24 assigned to
PHASE = 1d has not experienced a fault. 1b: The TPSM8D6C24 assigned to PHASE = 1d has experienced a fault. Set PHASE = 1d, and read STATUS_WORD or STATUS_ALL for more information. |
0 | PH0 | RW | 0b | 0b: The TPSM8D6C24 assigned to
PHASE = 0d has not experienced a fault. 1b: The TPSM8D6C24 assigned to PHASE = 0d has experienced a fault. Set PHASE = 0d, and read STATUS_WORD or STATUS_ALL for more information. |