JAJSFW8F January   2005  – August 2018 TS5A2066

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      機能ブロック図
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
    5. 6.5 Electrical Characteristics For 5-V Supply
    6. 6.6 Electrical Characteristics For 3.3-V Supply
    7. 6.7 Electrical Characteristics For 2.5-V Supply
    8. 6.8 Electrical Characteristics For 1.8-V Supply
    9. 6.9 Typical Performance
  7. 7 Parameter Measurement Information
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
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DCU|8
  • YZP|8
  • DCT|8
サーマルパッド・メカニカル・データ
発注情報

Absolute Maximum Ratings(1)(2)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC Supply voltage range(3) –0.5 6.5 V
VNO VCOM Analog voltage range(3)(4)(5) –0.5 VCC + 0.5 V
IK Analog port diode current VNO, VCOM < 0 or VNO, VCOM > VCC –50 50 mA
INO
ICOM
On-state switch current VNO, VCOM = 0 to VCC –50 50 mA
VIN Digital input voltage range(3)(4) –0.5 6.5 V
IIK Digital input clamp current VIN < 0 –50 mA
ICC Continuous current through VCC 100 mA
IGND Continuous current through GND –100 100 mA
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum.
All voltages are with respect to ground, unless otherwise specified.
The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
This value is limited to 5.5 V maximum.