6.1 Absolute Maximum Ratings(1)(2)
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage range(3) |
–0.5 |
6.5 |
V |
VNC
VCOM |
Analog voltage range(3)(4)(5) |
–0.5 |
VCC + 0.5 |
V |
IK |
Analog port diode current |
VNC, VCOM < 0 |
–50 |
|
mA |
INC
ICOM |
On-state switch current |
VNC, VCOM = 0 to VCC |
–200 |
200 |
mA |
On-state peak switch current(6) |
–400 |
400 |
VI |
Digital input voltage range(3)(4) |
–0.5 |
6.5 |
V |
IIK |
Digital clamp current |
VI < 0 |
–50 |
|
mA |
ICC |
Continuous current through VCC |
|
100 |
mA |
IGND |
Continuous current through GND |
–100 |
|
mA |
Tstg |
Storage temperature range |
–65 |
150 |
°C |
(1) Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum.
(3) All voltages are with respect to ground, unless otherwise specified.
(4) The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
(5) This value is limited to 5.5 V maximum.
(6) Pulse at 1-ms duration < 10% duty cycle.