JAJSIA9A December 2019 – May 2022 TUSS4440
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-4 as the input and operating parameters. All other device settings can be assumed to be factory default.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 5 to 36 V |
Input voltage recommended | 5 V, 12 V |
Transformer turns ratio | (1-2) : (2-3) : (4-6) = 1:1:8.42 |
Transformer driving current rating | 300 mA |
Transducer driving voltage | 70 VAC |
Transducer frequency | 40 kHz, 400 kHz |
Transducer pulse count | 16 |