JAJSIA9A December 2019 – May 2022 TUSS4440
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT_SCALE_SEL = 0x0 | ||||||
VECMP_THR_0 | Echo interrupt comparator threshold(1) | ECHO_INT_THR_SEL = 0x0 | 0.37 | 0.4 | 0.43 | V |
ECHO_INT_THR_SEL = 0x5 | 0.56 | 0.6 | 0.64 | |||
ECHO_INT_THR_SEL = 0xA | 0.75 | 0.8 | 0.85 | |||
ECHO_INT_THR_SEL = 0xF | 0.94 | 1 | 1.06 | |||
VECMP_HYS_0 | Echo interrupt comparator hysteresis | 7 | 68 | mV | ||
VOUT_SCALE_SEL = 0x1 | ||||||
VE_CMP_THR_1 | Echo interrupt comparator threshold(1) | ECHO_INT_THR_SEL = 0x0 | 0.56 | 0.6 | 0.64 | V |
ECHO_INT_THR_SEL = 0x5 | 0.84 | 0.9 | 0.96 | |||
ECHO_INT_THR_SEL = 0xA | 1.13 | 1.2 | 1.27 | |||
ECHO_INT_THR_SEL = 0xF | 1.41 | 1.5 | 1.59 | |||
VECMP_HYS_1 | Echo interrupt output threshold level hysteresis | 7 | 68 | mV |