JAJSIA9A December 2019 – May 2022 TUSS4440
PRODUCTION DATA
DESIGNATOR | VALUE | COMMENT |
---|---|---|
RPWR | 10 Ω | Optional (to limit fast voltage transient on VPWR pin during power up) |
R(INP) | 3kΩ (1/4 Watt) | Optional for EMI/ESD robustness |
CPWR1 | 50V, 100nF | |
CPWR2 | 40V, 100µF | |
CVDD | >5V, 10nF | |
CINP | 40V, 330pF | |
CINN | >5V, CINN | Use equation below to estimate value of CINN depending on the burst frequency
Equation 2. |
CFLT | 5V, CFLT | Use equation below to estimate value of CFLT depending on the burst frequency . Value has to be optimized for application depending on noise and response time requirements.
Equation 3. |
CT | Optional. Value depends on transducer and transformer used | |
RT | Optional. Value depends on transducer and transformer used | |
D1 | 1N4001 or equivalent | Optional for reverse supply and reverse current protection. |
XDCR (transducer) | Example devices for low-frequency range: Closed top: 40 kHz: PUI Audio UTR-1440K-TT-R Open top: muRata MA40H1S-R, SensComp 40LPT16, Kobitone 255-400PT160-ROX Example devices for high-frequency range: Closed top: 300 kHz: Murata MA300D1-1 | |
XFMR (transformer) | Example devices: TDK EPCOS B78416A2232A003, muRata-Toko N1342DEA-0008BQE=P3, Mitsumi K5-R4 |