JAJSRB6 September 2023 TXH0137D-Q1
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 6.5 | 30 | V |
VIH | High-level input voltage | 1.5 | V | |
VIL | Low-level input voltage | 0.9 | V | |
IOL | Low-level output current | 0 | 100 | mA |
VI | Input voltage | 1.5 | 30 | V |
VO | Output voltage | 0 | 30 | V |
TA | Operating free-air temperature | –40 | 125 | °C |