JAJSFE8K June 2006 – October 2023 TXS0104E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time (high-to-low output) |
A-to-B | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 3.2 | ns | |
VCCB = 3.3 V ± 0.3 V | 3.3 | ||||||
VCCB = 5 V ± 0.5 V | 3.4 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 1.7 | 6.3 | ||||
VCCB = 3.3 V ± 0.3 V | 2 | 6 | |||||
VCCB = 5 V ± 0.5 V | 2.1 | 5.8 | |||||
tPLH | Propagation delay time (low-to-high output) |
A-to-B | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 3.5 | ||
VCCB = 3.3 V ± 0.3 V | 4.1 | ||||||
VCCB = 5 V ± 0.5 V | 4.4 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 43 | 250 | ||||
VCCB = 3.3 V ± 0.3 V | 36 | 206 | |||||
VCCB = 5 V ± 0.5 V | 27 | 190 | |||||
tPHL | Propagation delay time (high-to-low output) |
B-to-A | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 3 | ns | |
VCCB = 3.3 V ± 0.3 V | 3.6 | ||||||
VCCB = 5 V ± 0.5 V | 4.3 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 1.8 | 4.7 | ||||
VCCB = 3.3 V ± 0.3 V | 2.6 | 4.2 | |||||
VCCB = 5 V ± 0.5 V | 1.2 | 4 | |||||
tPLH | Propagation delay time (low-to-high output) |
B-to-A | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 2.5 | ||
VCCB = 3.3 V ± 0.3 V | 1.6 | ||||||
VCCB = 5 V ± 0.5 V | 0.7 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 44 | 170 | ||||
VCCB = 3.3 V ± 0.3 V | 37 | 140 | |||||
VCCB = 5 V ± 0.5 V | 27 | 103 | |||||
ten | Enable time | OE-to-A or B | VCCB = 2.5 V ± 0.2 V | 200 | ns | ||
VCCB = 3.3 V ± 0.3 V | 200 | ||||||
VCCB = 5 V ± 0.5 V | 200 | ||||||
tdis | Disable time | OE-to-A or B | VCCB = 2.5 V ± 0.2 V | 50 | ns | ||
VCCB = 3.3 V ± 0.3 V | 40 | ||||||
VCCB = 5 V ± 0.5 V | 35 | ||||||
trA | Input rise time | A-port rise time | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 2.8 | 7.4 | ns |
VCCB = 3.3 V ± 0.3 V | 2.6 | 6.6 | |||||
VCCB = 5 V ± 0.5 V | 1.8 | 5.6 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 34 | 149 | ||||
VCCB = 3.3 V ± 0.3 V | 28 | 121 | |||||
VCCB = 5 V ± 0.5 V | 24 | 89 | |||||
trB | Input rise time | B-port rise time | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 3.2 | 8.3 | ns |
VCCB = 3.3 V ± 0.3 V | 2.9 | 7.2 | |||||
VCCB = 5 V ± 0.5 V | 2.4 | 6.1 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 35 | 151 | ||||
VCCB = 3.3 V ± 0.3 V | 24 | 112 | |||||
VCCB = 5 V ± 0.5 V | 12 | 64 | |||||
tfA | Input fall time | A-port fall time | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 1.9 | 5.7 | ns |
VCCB = 3.3 V ± 0.3 V | 1.9 | 5.5 | |||||
VCCB = 5 V ± 0.5 V | 1.8 | 5.3 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 4.4 | 6.9 | ||||
VCCB = 3.3 V ± 0.3 V | 4.3 | 6.2 | |||||
VCCB = 5 V ± 0.5 V | 4.2 | 5.8 | |||||
tfB | Input fall time | B-port fall time | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 2.2 | 7.8 | ns |
VCCB = 3.3 V ± 0.3 V | 2.4 | 6.7 | |||||
VCCB = 5 V ± 0.5 V | 2.6 | 6.6 | |||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 5.1 | 8.8 | ||||
VCCB = 3.3 V ± 0.3 V | 5.4 | 9.4 | |||||
VCCB = 5 V ± 0.5 V | 5.4 | 10.4 | |||||
tSK(O) | Skew (time), output | Channel-to-channel skew | VCCB = 2.5 V ± 0.2 V | 1 | ns | ||
VCCB = 3.3 V ± 0.3 V | 1 | ||||||
VCCB = 5 V ± 0.5 V | 1 | ||||||
Maximum data rate | Push-pull driving | VCCB = 2.5 V ± 0.2 V | 24 | Mbps | |||
VCCB = 3.3 V ± 0.3 V | 24 | ||||||
VCCB = 5 V ± 0.5 V | 24 | ||||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V | 2 | |||||
VCCB = 3.3 V ± 0.3 V | 2 | ||||||
VCCB = 5 V ± 0.5 V | 2 |