JAJSFE8K June 2006 – October 2023 TXS0104E
PRODUCTION DATA
MIN | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
Data rate | Push-pull driving | VCCB = 2.5 V ± 0.2 V CCB = 3.3 V ± 0.3 V CCB = 5 V ± 0.5 V | 24 | Mbps | ||||
Open-drain driving | VCCB = 2.5 V ± 0.2 V CCB = 3.3 V ± 0.3 V CCB = 5 V ± 0.5 V | 2 | ||||||
tw | Pulse duration | Push-pull driving | Data inputs | VCCB = 2.5 V ± 0.2 V CCB = 3.3 V ± 0.3 V CCB = 5 V ± 0.5 V | 41 | ns | ||
Open-drain driving | Data inputs | VCCB = 2.5 V ± 0.2 V CCB = 3.3 V ± 0.3 V CCB = 5 V ± 0.5 V | 500 |