JAJSPV3B february 2023 – june 2023 UCC14141-Q1
PRODUCTION DATA
PIN | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VVIN | Primary-side input voltage to GNDP | 8(1) | 12 | 18 | V |
VENA | Enable to GNDP | 0 | 5.5 | V | |
VPG | Powergood to GNDP | 0 | 5.5 | V | |
VVDD | VDD to VEE | 15 | 25 | V | |
VVEE | COM to VEE | 2.5 | VDD-VEE | V | |
VFBVDD, VFBVEE | FBVDD, FBVEE to VEE | 0 | 2.5 | 5.5 | V |
TA | Ambient temperature | –40 | 125 | °C | |
TJ(2) | Junction temperature | –40 | 150 | °C |