JAJSMH8 September 2022 UCC21755-Q1
PRODUCTION DATA
The design of the power system for end equipment should consider some design requirements to ensure the reliable operation of the device through the load range. The design considerations include the peak source and sink current, power dissipation, overcurrent and short circuit protection, AIN-APWM function for analog signal sensing, etc.
A design example for a half bridge based on IGBT is given in this subsection. The design parameters are shown in Table 9-1.
PARAMETER | VALUE |
---|---|
Input Supply Voltage | 5 V |
IN-OUT Configuration | Non-inverting |
Positive Output Voltage VDD | 15 V |
Negative Output Voltage VEE | -5 V |
DC Bus Voltage | 800 V |
Peak Drain Current | 300 A |
Switching Frequency | 50 kHz |
Switch Type | IGBT Module |