JAJSMH8 September 2022 UCC21755-Q1
PRODUCTION DATA
IN+ = High | IN- = Low |
IN+ = Low | IN- = Low |
VCC = 3.3V | VDD=18V | CL = 100pF |
RON = 0Ω | ROFF = 0Ω |
VCC = 3.3 V | VDD=18 V | CL = 10 nF |
RON = 0 Ω | ROFF = 0 Ω |
IN+ = Low | IN- = Low |
IN+ = High | IN- = Low |
VCC = 3.3 V | VDD=18 V | CL = 100 pF |
RON = 0 Ω | ROFF = 0 Ω |
VCC = 3.3 V | VDD=18 V | CL = 10 nF |
RON = 0 Ω | ROFF = 0 Ω |