JAJSHW8B september 2019 – october 2020 UCC23313
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 7-2 shows the circuit used to measure the output drive currents IOH and IOL. A load capacitance of 180nF is used at the output. The peak dv/dt of the capacitor voltage is measured in order to determine the peak source and sink currents of the gate driver.