JAJSI61B June 2019 – February 2024 UCC5390-Q1
PRODUCTION DATA
A 50-V, 10-μF MLCC and a 50-V, 0.22-μF MLCC are selected for the CVCC2 capacitor. If the bias power supply output is located a relatively long distance from the VCC2 pin, a tantalum or electrolytic capacitor with a value greater than 10 μF should be used in parallel with CVCC2.